SLVSI22 August 2025 DRV8844A
PRODUCTION DATA
The DRV8844A can be used to drive the following types of loads
One stepper motor
Two brushed DC motors
Upto four solenoid loads
Unipolar solenoids
Bipolar Solenoids
The outputs can be connected in parallel to increase the drive current. If connecting the outputs as in a full-bridge configuration, any two outputs can be connected in parallel.