SNVSCT1 October 2025 LM5066H
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The minimum UVLO level is obtained by connecting the UVLO/EN pin to VIN as shown in Figure 8-5. Q1 is switched on when the VIN voltage reaches the POREN threshold (≊8.6 V). The OVLO thresholds are set using R3, R4. Their values are calculated using the procedure in Option B.
Figure 8-5 UVLO = POREN