SNVSCT1 October 2025 LM5066H
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
The LM5066Hx features remote temperature sensing using an external MMBT3904 NPN transistor. Connect the transistor's base and collector to the DIODE pin and the emitter to the LM5066Hx ground. Position the transistor near the component requiring temperature monitoring, such as the hot swap pass MOSFET (Q1). The temperature measurement works by detecting changes in diode voltage in response to current steps from the DIODE pin. This pin supplies a constant 10μA with periodic 250μA pulses every 50μs to measure temperature. For accurate readings, minimize parasitic resistance between the DIODE pin and transistor, implement a Kelvin connection from the transistor emitter to device ground, and place a 1 nF bypass capacitor in parallel with the transistor to reduce noise.
Temperature readings are accessible through the READ_TEMPERATURE_1 PMBus command (8Dh). The default temperature fault and warning thresholds are set to 256°C (effectively disabled), but can be configured through the PMBus interface using OT_WARN_LIMIT (51h) and OT_FAULT_LIMIT (4Fh) commands. When not using the temperature sensing function, ground the DIODE pin. Note that inaccurate temperature readings may occur when input voltage falls below the minimum operating level (5.5V), as this causes VREF to drop below its nominal 2.97 V. At higher ambient temperatures, this condition may produce readings exceeding the OT_FAULT_LIMIT, triggering a fault that disables Q1. To recover, clear faults and reset the device by writing 0h followed by 80h to the OPERATION (03h) register.