SNVSCT1 October 2025 LM5066H
ADVANCE INFORMATION
Refer to the PDF data sheet for device specific package drawings
In general, a lower power limit setting is preferred to reduce the stress on the MOSFET. However, when the LM5066H1 is set to a very-low power limit setting, it has to regulate the FET current and hence the voltage across the sense resistor (VSNS) to a very-low value. VSNS can be computed as shown in Equation 10.

To avoid significant degradation of the power limiting, TI does not recommend a VSNS of less than 0.5mV. Based on this requirement, the minimum allowed power limit can be computed as follows:
In most applications, the power limit can be set to PLIM,MIN, using Equation 12. 270W of power limit is considered here.
The closest available resistor should be selected. In this case, a 10kΩ resistor was chosen.