SNVSBJ0A December 2019 – June 2020 LM5170
PRODUCTION DATA.
A typical application example is a 60-A, dual-phase bidirectional converter as shown in Figure 55. The HV-Port voltage range is 32 V to 70 V and the LV-Port 0 V to 23 V. Each phase is able to deliver 30-Adc current through the inductor.