SNVSBJ0A December 2019 – June 2020 LM5170
PRODUCTION DATA.
This can be used to achieve 1, 2, 3, or 4 phases without using an external clock. Table 2 summarizes the OPT settings for the daisy-chain multiphase configurations. Figure 39 shows the daisy-chain connections for multiphase configurations.
NUMBER OF PHASES | OPT LOGIC STATE(1) | CH-2 PHASE LAGGING VS CH-1 | SYNCOUT PHASE LAGGING VS CH-1 | NUMBER OF LM5170 CONTROLLERS NEEDED | NUMBER OF EXTERNAL CLOCKS NEEDED |
---|---|---|---|---|---|
2 | 1 | 180° | 90° | 1 | 0 or 1 |
3 | 0 | 240° | 120° | 2 | 0 or 1 |
4 | 1 | 180° | 90° | 2 | 0 or 1 |