SNVSBJ0A December 2019 – June 2020 LM5170
PRODUCTION DATA.
To configure 6 or 8 phases, it requires two daisy chains shown in Figure 40 through Figure 43. Note that two phase-shifted external clock signals are required for proper interleaving operation. When external clock signals are not available, the 6-phase can be configured in 120° interleaving, and 8-phase in 90° interleaving by daisy chain (refer to Figure 41 and Figure 43), in which two phases of the system are synchronized in phase.