SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
| POWER SUPPLY CHARACTERISTICS | |||||
|---|---|---|---|---|---|
| Symbol | Parameter | Conditions | Typical (1) | Limits (3) | Units (Limit) |
| V+ | Power Supply Voltage | 3.3 | 3.0 3.6 |
V (min) V (max) |
|
| I+AVG | Average Power Supply Current | SensorPath Bus Inactive (3) | 500 | 750 | µA (max) |
| I+Peak | Peak Power Supply Current | SensorPath Bus Inactive (3) | 1.6 | mA | |
| Power-On Reset Threshold Voltage | 1.6 | V (min) | |||
| 2.8 | V (max) | ||||
| TEMPERATURE-TO-DIGITAL CONVERTER CHARACTERISTICS | |||||
| Temperature Error | TA = −20 °C and +125 °C (4) | ±1 | ±3 | °C (max) | |
| +25 °C ≤ TA ≤ +60 °C (4) | ±2 | °C (max) | |||
| Temperature Resolution | 10 | Bits | |||
| 0.25 | °C | ||||
| SWD and ADD DIGITAL INPUT CHARACTERISTICS | |||||
| VIH | SWD Logical High Input Voltage | 2.1 | V (min) | ||
| V+ + 0.5 | V (max) | ||||
| VIL | SWD Logical Low Input Voltage | 0.8 | V (max) | ||
| TA = 0 °C to +85 °C | -0.5 | V (min) | |||
| -0.3 | V (min) | ||||
| VIH | ADD Logical High Input Voltage | 90% x V+ | V (min) | ||
| VIL | ADD Logical Low Input Voltage | 10% x V+ | V (max) | ||
| VHYST | SWD Input Hysteresis | 300 | mV | ||
| IL | SWD and ADD Input Leakage Current | GND ≤VIN ≤ V+ | ±0.005 | ±10 | µA (max) |
| SWD Input Leakage Current with V+ Open or Grounded | GND ≤VIN ≤ 3.6 V, and V+ Open or GND | ±0.005 | µA | ||
| CIN | Digital Input Capacitance | 10 | pF | ||
| SWD DIGITAL OUTPUT CHARACTERISTICS | |||||
| VOL | Open-drain Output Logic “Low” Voltage | IOL = 4 mA | 0.4 | V (max) | |
| IOL = 50 µA | 0.2 | V (max) | |||
| IOH | Open-drain Output Off Current | ±0.005 | ±10 | µA (max) | |
| COUT | Digital Output Capacitance | 10 | pF | ||