SNIS133E September   2003  – February 2024 LM95010

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 DC Electrical Characteristics
    4. 5.4 AC Electrical Characteristics
    5. 5.5 Typical Performance Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  SensorPath BUS SWD
      2. 6.3.2  SensorPath BIT SIGNALING
      3. 6.3.3  Bus Inactive
      4. 6.3.4  Data Bit 0 and 1
      5. 6.3.5  Start Bit
      6. 6.3.6  Attention Request
      7. 6.3.7  Bus Reset
      8. 6.3.8  SensorPath BUS TRANSACTIONS
      9. 6.3.9  Bus Reset Operation
      10. 6.3.10 Read Transaction
      11. 6.3.11 Write Transaction
      12. 6.3.12 Read and Write Transaction Exceptions
      13. 6.3.13 Attention Request Transaction
  8. 7 Register Set
    1. 7.1  Fixed Number Setting
    2. 7.2  Register Set Summary
    3. 7.3  Device Reset Operation
    4. 7.4  Device Number (Addr 00o)
    5. 7.5  Manufacturer ID (Addr 01o)
    6. 7.6  Device ID (Addr 02o)
    7. 7.7  Capabilities Fixed (Addr 03o)
    8. 7.8  Device Status (Addr 04o)
    9. 7.9  Device Control (Addr 05o)
    10. 7.10 Temperature Measurement Function (TYPE - 0001)
    11. 7.11 Operation
    12. 7.12 Temperature Capabilities (Addr 10o)
    13. 7.13 Temperature Data Readout (Addr 11o)
    14. 7.14 Temperature Control (Addr 12o)
    15. 7.15 Conversion Rate (Addr 40o)
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Mounting Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Overview

The LM95010 is based on a ΔVbe temperature sensing method. A differential voltage, representing temperature, is digitized using a Sigma-Delta analog to digital converter. The digital temperature data can be retrieved over a simple single-wire interface called SensorPath. SensorPath is optimized for hardware monitoring. TI offers a royalty-free license in connection with its intellectual property rights in the SensorPath bus.

The LM95010 has 2 address pins that allow up to 4 LM95010s to be connected to one SensorPath bus. The physical interface of SensorPath's SWD signal is identical to the familiar industry standard SMBus SMBDAT signal. The digital information is encoded in the pulse width of the signal being transmitted. Every bit can be synchronized by the master simplifying the implementation of the master when implemented with a microcontroller. For microcontroller's with greater functionality an asynchronous attention signal can be transmitted by the LM95010 to interrupt the microcontroller and notify it that temperature data has been updated in the readout register.

To optimize the LM95010's power consumption to the system requirements, the LM95010 has a shutdown mode as well as it supports multiple conversion rates.