SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
Reg Add | Register Name | R/ W | P O R Val | Bit 15 MSb | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 LSb |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
000 001 | Manufacturer ID | R | 100Bh | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 |
The manufacturer ID matches that assigned by the PCI SIG. This register may be used to identify the manufacturer of the device in order to perform manufacturer specific operations.