SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
This register is set to the reset value by a Device Reset.
| Reg Add | Register Name | R/ W | P O R Val | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 LSb |
|---|---|---|---|---|---|---|---|---|---|---|---|
| 000 100 | Device Status | R | 0h | BER | 0 | 0 | ERF1 | 0 | 0 | 0 | SF1 |
| Bit | Type | Description |
|---|---|---|
| 0 | RO | SF1 (Status Function 1). This bit is set by a Function Event within Function 1. Event details are function dependent and are described within the function. SF1 is cleared by Device Reset or by handling the event within the function (seeSection 7.10 for further details). 0: Status flag for Function 1 is inactive (no event). 1: Status flag for Function 1 is active indicating that a Function Event has occurred. |
| 3-1 | RO | Not supported. Will always read "0". |
| 4 | RO | ERF1 (Error Function 1) This bit is set in response to an error indication within Function 1. ERF1 is cleared by Device Reset or by handling the error condition within the function (see Section 7.10 for further details). 0: No error occurred in Function 1. 1: Error occurred in Function 1. |
| 6-5 | RO | Not supported. Will always read "0". |
| 7 | RO | BER (Bus Error). This bit is set when the device either generates, or receives an error indication in the ACK bit of the transaction (i.e., no-acknowledge). BER is cleared by Device Reset or by reading the Device Status register. 0: No transaction error occurred. 1: An ACK bit error (no-acknowledge) occurred during the last transaction. |