SNIS133E September   2003  – February 2024 LM95010

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 Operating Ratings
    3. 5.3 DC Electrical Characteristics
    4. 5.4 AC Electrical Characteristics
    5. 5.5 Typical Performance Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1  SensorPath BUS SWD
      2. 6.3.2  SensorPath BIT SIGNALING
      3. 6.3.3  Bus Inactive
      4. 6.3.4  Data Bit 0 and 1
      5. 6.3.5  Start Bit
      6. 6.3.6  Attention Request
      7. 6.3.7  Bus Reset
      8. 6.3.8  SensorPath BUS TRANSACTIONS
      9. 6.3.9  Bus Reset Operation
      10. 6.3.10 Read Transaction
      11. 6.3.11 Write Transaction
      12. 6.3.12 Read and Write Transaction Exceptions
      13. 6.3.13 Attention Request Transaction
  8. 7 Register Set
    1. 7.1  Fixed Number Setting
    2. 7.2  Register Set Summary
    3. 7.3  Device Reset Operation
    4. 7.4  Device Number (Addr 00o)
    5. 7.5  Manufacturer ID (Addr 01o)
    6. 7.6  Device ID (Addr 02o)
    7. 7.7  Capabilities Fixed (Addr 03o)
    8. 7.8  Device Status (Addr 04o)
    9. 7.9  Device Control (Addr 05o)
    10. 7.10 Temperature Measurement Function (TYPE - 0001)
    11. 7.11 Operation
    12. 7.12 Temperature Capabilities (Addr 10o)
    13. 7.13 Temperature Data Readout (Addr 11o)
    14. 7.14 Temperature Control (Addr 12o)
    15. 7.15 Conversion Rate (Addr 40o)
  9. 8 Application and Implementation
    1. 8.1 Application Information
      1. 8.1.1 Mounting Considerations
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

AC Electrical Characteristics

The following specification apply for V+ = +3.0VDC to +3.6VDC, unless otherwise specified. Boldface limits apply for TA = TJ = TMIN to TMAX; all other limits TA = TJ = 25 °C. The SensorPath Characteristics conform to the SensorPath specification. Please refer to that specification for further details.
HARDWARE MONITOR CHARACTERISTICS
SymbolParameterConditionsTypical (1)Limits (3)Units (Limits)
tCONVTotal Monitoring Cycle Time (3)Default182163.8ms (min)
200.2ms (max)
SensorPath Bus CHARACTERISTICS
tfSWD fall time (4)Rpull-up= 1.25 kΩ ±30%, CL= 400 pF300ns (max)
trSWD rise time (5)Rpull-up= 1.25 kΩ±30%, CL= 400 pF1000ns (max)
tINACTMinimum inactive time (bus at high level) ensured by the LM95010 before an Attention Request11µs (min)
tMtr0Master drive for Data Bit 0 write and for Data Bit 0-1 read11.8µs (min)
17.0µs (max)
tMtr1Master drive for Data Bit 1 write35.4µs (min)
48.9µs (max)
tSFEdetTime allowed for LM95010 activity detection9.6µs (max)
tSLout1LM95010 drive for Data Bit 1 read by master28.3µs (min)
38.3µs (max)
tMtrSMaster drive for Start Bit80µs (min)
109µs (max)
tSLoutALM95010 drive for Attention Request165µs (min)
228µs (max)
tRSTMaster or LM95010 drive for Reset354µs (min)
tRST_MAXMaximum drive of SWD by an LM95010, after the power supply is raised above 3V500ms (max)
“Typicals” are at TA = 25 °C and represent most likely parametric norm. They are to be used as general reference values not for critical design calculations.
Limits are specified to TI's AOQL (Average Outgoing Quality Level).
This specification is provided only to indicate how often temperature data is updated once enabled.
The output fall time is measured from VIH min to VIL max. The output fall time is ensured by design.
The output rise time is measured from VIL max to VIH min. The output rise time is ensured by design.
Table 1
Pin NamePIN #D1D2D3D4D5R1SNPESD CLAMP
V+/3.3V SB1✓✓
NC2✓✓✓✓✓✓✓
NC3
NC4✓✓✓✓✓
ADD06✓✓✓✓✓
ADD17✓✓✓
SWD8✓✓✓✓✓
GUID-25BE528A-EB49-4B90-9D43-BF1D87F77934-low.gif
Devices that are connected to a particular pin are marked with a "✓" in the table above.
Figure 5-1 ESD Protection Input Structure
GUID-C7764245-DE31-4B0E-B379-EE088CE6D95F-low.gif
See Section 6.3.2 for further details.
Figure 5-2 Timing for Data Bits 0, 1 and Start Bit
GUID-C1DC5C4B-D393-4E6A-A93F-8C090F061D19-low.gif
See Section 6.3.2 for further details.
Figure 5-3 Timing for Attention Request and Reset