SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
Pin Number | Pin Name | Type | Description | Typical Connection |
---|---|---|---|---|
1 | V+/3.3V SB | Power | Positive power supply pin +3.3V pin. | Should be powered by +3.3V Standby power. This pin should be bypassed with a 0.1 µF capacitor. A bulk capacitance of approximately 10 µF needs to be in the near vicinity of the LM95010. |
2-4 | NC | Must be grounded. | ||
5 | GND | Power | Ground | System ground |
6 | ADD0 | Input | Address select input that assigns the serial bus device number | 10kΩ resistor to V+ or GND; must never be left floating |
7 | ADD1 | Input | Address select input that assigns the serial bus device number | 10kΩ resistor to V+ or GND; must never be left floating |
8 | SWD | Input/ Output | Single-wire Data, SensorPath serial interface line; Open-drain output | Super I/O with 1.25kΩ pull-up to 3.3V |