SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
Reg Add | Register Name | R/ W | P O R Val | Bit 15 MSb | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 LSb |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
000 000 | Device Number | R | * | Not Available | Reserved | See Table 7-1 | |||||||||||||
0 | 0 | 0 | 0 | 0 | |||||||||||||||
000 001 | Manufacturer ID | R | 100Bh | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 1 |
000 010 | Device ID | R | 21h | RevID | Device ID | ||||||||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | 0 | 1 | ||||
000 011 | Capabilities Fixed | R | 1h | Reserved | Function 1 | ||||||||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | ||||
000 100 | Device Status | R | 0h | Not Available | BER | 0 | 0 | ERF1 | 0 | 0 | 0 | SF1 | |||||||
000 101 | Device Control | R/ W | 0h | Reserved | EnF1 | Res | Low Pwr | Shut down | Reset | ||||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||||||
001 000 | Temperature Capabilities | R | 014Ah | Reserved | Int Sens | Rout Size | Sign | 10Bits | 0.25°C Resolution | ||||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | 0 | 1 | 0 | 0 | 1 | 0 | 1 | 0 | ||||
001 001 | Temperature Data Readout | R | MSb Sign | 64°C | 32°C | 16°C | 8°C | 4°C | 2°C | 1°C | 0.5 °C | LSb 0.25 °C | Reserved | ||||||
0 | 0 | 0 | 0 | 0 | 0 | ||||||||||||||
001 010 | Temperature Control | R/ W | 0h | Reserved | EN0 | ATE | |||||||||||||
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||||||
001 011 -011 111 | Reserved | R | Undefined | ||||||||||||||||
100 000 | Conversion Rate | R/ W | 2h | Not Available | 0 | 0 | 0 | 0 | 0 | 0 | Conversion Rate | ||||||||
100 001 - 111 111 | Undefined Registers | R | Undefined |
* Depends on state of ADD pins see Table 7-1.