SNIS133E September 2003 – February 2024 LM95010
PRODUCTION DATA
| Reg Add | Register Name | R/ W | P O R Val | Bit 15 MSb | Bit 14 | Bit 13 | Bit 12 | Bit 11 | Bit 10 | Bit 9 | Bit 8 | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 LSb |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 000 011 | Capabilities Fixed | R | 1h | Reserved | FuncDescriptor1 | ||||||||||||||
| 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 | ||||
The value of this register defines the capabilities of the LM95010. The LM95010 supports only one function, that of Temperature Measurement type. Please refer to Section 6.3.2 for further details on other FuncDescriptor values.