over operating free-air temperature range (unless otherwise noted)(1)(2) | MIN | MAX | UNIT |
|---|
| VCC, VCCO | Supply voltages | –0.3 | 3.6 | V |
| VIN | Input voltage | –0.3 | (VCC + 0.3) | V |
| TL | Lead temperature (solder 4s) | | 260 | °C |
| TJ | Junction temperature | | 150 | °C |
| Tstg | Storage temperature | –65 | 150 | °C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device
damage. Absolute Maximum Ratings do not imply functional operation of
the device at these or any other conditions beyond those listed under
Recommended Operating Conditions. If used outside the Recommended
Operating Conditions but within the Absolute Maximum Ratings, the
device may not be fully functional, and this may affect device reliability,
functionality, performance, and shorten the device lifetime
(2) If Military/Aerospace specified devices are required, please contact the Texas Instruments Sales Office/Distributors for availability and specifications.