SNAS918 May 2025 LMK5C23208A
PRODUCTION DATA

| Device | Package Type | Package Drawing | Pins | Quantity | Reel Diameter (mm) | Reel Width W1 (mm) | A0 (mm) | B0 (mm) | K0 (mm) | P1 (mm) | W (mm) | Pin1 Quadrant |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LMK5C23208ARGCR | VqFN | RGC | 64 | 2500 | 330 | 16.4 | 9.3 | 9.3 | 1.1 | 12 | 16 | Q2 |
LMK5C23208ARGCT | VQFN | RGC | 64 | 250 | 180 | 16.4 | 9.3 | 9.3 | 1.1 | 12 | 16 | Q2 |

| Device | Package Type | Package Drawing | Pins |
Quantity |
Length (mm) | Width (mm) | Height (mm) |
|---|---|---|---|---|---|---|---|
| LMK5C23208ARGCR |
VQFN |
RGC |
64 |
2500 |
367 |
367 |
38 |
| LMK5C23208ARGCT |
VQFN |
RGC |
64 |
250 |
210 |
185 |
35 |