SNAS918 May 2025 LMK5C23208A
PRODUCTION DATA
When TEC_CNTR_EN = 1, each SCS falling edge the TEC counter is captured to the TEC_CNTR field. Subsequent to a SPI transaction which reads from the MSB of the TEC_CNTR field, no falling edge of SCS captures the TEC counter to the TEC_CNTR field until the LSB of the TEC_CNTR field is read.
Figure 8-35 shows when the TEC is latched during single register reads and Figure 8-36 for a multibyte read.
Figure 8-35 shows that the TEC counter is captured every falling SCS edge until TEC_CNTR MSB is read.
Figure 8-36 shows that the TEC counter value can be captured and re-armed for capture during a single multibyte read, even if the first register read is not the TEC_CNTR registers.