SLLSFH8B August 2021 – February 2022 MCT8316A
PRODUCTION DATA
If the external load requirement is less than 10-mA, the inductor can be replaced with a resistor. In resistor mode the power is dissipated across the external resistor and the efficiency is lower than buck in inductor mode.
Figure 8-4 shows the connection of buck in resistor mode.
Figure 8-4 Buck (Resistor Mode)