SBOS350B December 2006 – December 2024 OPA4830
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Figure 8-4 shows a DC-coupled noninverting amplifier that level-shifts the input up to accommodate the desired output voltage range. Given the desired signal gain (G), and the amount VOUT needs to be shifted up (ΔVOUT) when VIN is at the center of the range, Equation 1 and Equation 2 give the resistor values that produce the desired performance. Assume that R4 is between 200Ω and 1.5kΩ.

where:

Make sure that VIN and VOUT stay within the specified input and output voltage ranges.
Figure 8-4 DC
Level-ShiftingThe front-page circuit is a good example of this type of application. The device was designed to take VIN between 0V and 0.5V and produce VOUT between 1V and 2V when using a +3V supply. This output means G = 2.00, and ΔVOUT = 1.50V – G × 0.25V = 1.00V. Plugging these values into Equation 1 and Equation 2 (with R4 = 750Ω) gives: NG = 2.33, R1 = 375Ω, R2 = 2.25kΩ, and R3 = 563Ω. The resistors were changed to the nearest standard values for the front-page circuit.