SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7 | Reserved | R | 0h | Reserved |
| 6 | CONV_VBAT | RW | 1h | Convert the VBAT1S when BOP source is
PVDD 0h = No VBAT1S conversion 1h = VBAT1S conversion is performed by SAR |
| 5-3 | Reserved | RW | 0h | Reserved |
| 2 | NGFR_EN | RW | 0h | Noise Gate fine resolution register
mode 0h = Disabled 1h = Enabled |
| 1-0 | Reserved | RW | 3h | Reserved |