SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
| MIN | TYP | MAX | UNIT | |||
|---|---|---|---|---|---|---|
| AVDD | Supply voltage | 1.65 | 1.8 | 1.95 | V | |
| IOVDD | Supply voltage | 3 | 3.3 | 3.6 | V | |
| 1.65 | 1.8 | 1.95 | ||||
| PVDD | Supply voltage (functional)(1) | Min operating free-air and Min operating junction temperature of -20°C | 3 | 24 | V | |
| Min operating free-air and Min operating junction temperature of -40°C | 3 | 23 | ||||
| Supply voltage (performance) | Min operating free-air and Min operating junction temperature of -20°C | 4.5 | 24 | |||
| Min operating free-air and Min operating junction temperature of -40°C | 4.5 | 23 | ||||
| VBAT1S | Supply voltage (functional)(1) | 2.7 | 5.5 | V | ||
| Supply voltage (performance) | 3.4 | 5.5 | ||||
| RSPK | Speaker impedance | 3.2 | Ω | |||
| LSPK | Speaker inductance | 5 | µH | |||