SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | Reserved | RW | 2h | Reseved |
| 5-4 | SAR_SAMP_TIME[1:0] | RW | 0h | Sampling time and ADC filter frequency 0h = 1.3 μs, filter disabled 1h = 4.1 μs, 300 kHz 2h = 12.1 μs, 150 KHz 3h = 24.2 μs, 50 KHz |
| 3-0 | Reserved | RW | 4h | Reserved |