SLOSE75B February 2022 – March 2023 TAS2780
PRODUCTION DATA
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-6 | SDZ_MODE[1:0] | RW | 0h | SDZ Mode
configuration. 00b = Shutdown after timeout 01b = Immediate forced shutdown 10b - 11b = Reserved |
| 5-4 | SDZ_TIMEOUT[1:0] | RW | 2h | SDZ Timeout
value 00b = 2 ms 01b = 4 ms 10b = 6 ms 11b = 23.8 ms |
| 3-2 | DVC_RAMP_RATE[1:0] | RW | 0h | Digital volume
control ramp rate 00b = 0.5 dB per 1 sample 01b = 0.5 dB per 4 samples 10b = 0.5 dB per 8 samples 11b = Volume ramping disabled |
| 1 | I2C_GBL_EN | RW | 0h | I2C
global address is 0b = Disabled 1b = Enabled |
| 0 | I2C_AD_DET | RW | 0h | Re-detect
I2C peripheral address (self clearing bit). 0b = Normal detection 1b = Re-detect address after power up |