SLASFD8 May 2025 TAS5830
PRODUCTION DATA
Instead of direct Overcurrent Shutdown to mute audio output, TAS5830 also provides CBC current limiting protection. The purpose is to reduce output current ahead of the Overcurrent Shutdown level by inserting pulse into PWM switching, and the threshold (list in Section 5.5) is configurable through Register CBC_CONTROL Register (Offset = 77h) [Reset = 00h] -D[4:3] Reg_CBC_Level_Sel.
The overall effect on the audio is quite similar to a voltage-clipping, which temporarily limits music signal peak power to maintain continuous music playing without disruption on the removal of the overload.