SLASFD8 May 2025 TAS5830
PRODUCTION DATA
Free-air room temperature 25°C (unless otherwise noted). Measurements were made using Audio Precision System 2722 with Analog Analyzer filter set to 20kHz brickwall filter. All measurements taken with audio frequency set to 1kHz and device PWM frequency set to 384kHz, 80kHz Class D Amplifier Loop Bandwidth, LC filter with 10μH / 0.68μF, unless otherwise noted.