SNLS697A April 2021 – February 2023 TDES954
PRODUCTION DATA
The V3Link Port Select register configures which port is accessed in I2C commands to unique Rx Port registers 0x4A, 0x4B, 0x4D - 0x7F and 0xD0 - 0xDF. A 2-bit RX_READ_PORT field provides for reading values from a single port. The 4-bit RX_WRITE_PORT field provides individual enables for each port, allowing simultaneous writes broadcast to both of the V3Link Receive port register blocks in unison. The TDES954 maintains separate page control, preventing conflict between sources.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7 | RESERVED | R | 0x0 | Reserved |
| 6 | PHYS_PORT_NUM | R | 0x0 Port# | Physical port number This field provides the physical port connection when reading from a remote device via the Bi-directional Control Channel. When accessed via local I2C interfaces, the value returned is always 0. When accessed via Bi-directional Control Channel, the value returned is the port number of the Receive port connection. |
| 5 | RESERVED | R | 0x0 | Reserved |
| 4 | RX_READ_PORT | R/W | 0x0 Port# | Select RX port for register read This field selects one of the two RX port register blocks for readback. This applies to all paged V3Link Receiver port registers. 0: Port 0 registers 1: Port 1 registers When accessed via local I2C interfaces, the default setting is 0. When accessed via Bi-directional Control Channel, the default value is the port number of the Receive port connection. |
| 3:2 | RESERVED | R | 0x00 | Reserved |
| 1 | RX_WRITE_PORT_1 | R/W | 0x0 0x1 for RX Port 1 | Write Enable for RX port 1 registers This bit enables writes to RX port 1 registers. Any combination of RX port registers can be written simultaneously. This applies to all paged V3Link Receiver port registers. 0: Writes disabled 1: Writes enabled When accessed via Bi-directional Control Channel, the default value is 1 if accessed over RX port 1. |
| 0 | RX_WRITE_PORT_0 | R/W | 0x0 0x1 for RX Port 0 | Write Enable for RX port 0 registers This bit enables writes to RX port 0 registers. Any combination of RX port registers can be written simultaneously. This applies to all paged V3Link Receiver port registers. 0: Writes disabled 1: Writes enabled When accessed via Bi-directional Control Channel, the default value is 1 if accessed over RX port 0. |