SNLS697A April 2021 – February 2023 TDES954
PRODUCTION DATA
RX port specific register. The V3Link Port Select register 0x4C configures which unique RX port registers can be accessed by I2C read and write commands.
| BIT | FIELD | TYPE | DEFAULT | DESCRIPTION |
|---|---|---|---|---|
| 7 | RESERVED | R/W | 0x0 | Reserved |
| 6 | RESERVED | R/W | 0x0 | Reserved |
| 5 | RESERVED | R | 0x0 | Reserved |
| 4:2 | RESERVED | R/W | 0x0 | Reserved |
| 1 | FORCE _BC_ERRORS | R/W | 0x0 | Setting this bit introduces continuous single bit errors into Back Channel Frames |
| 0 | FORCE _1_BC_ERROR | R/W | 0x0 | Setting this bit introduces a single bit error into one Back Channel Frame |