SLOS080W September 1978 – July 2025 TL071 , TL071A , TL071B , TL071H , TL072 , TL072A , TL072B , TL072H , TL072M , TL074 , TL074A , TL074B , TL074H , TL074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TL071H, TL072H, and TL074H (TL07xH) family of devices are next-generation versions of the industry-standard TL071, TL072, and TL074 (TL07x) devices. These devices provide outstanding value for cost-sensitive applications, with features including low offset (1mV, typical), high slew rate (20V/μs), and common-mode input to the positive supply.
High ESD (1.5kV, HBM), integrated EMI and RF filters, and operation across the full –40°C to +125°C range enable the TL07xH devices for use in the most rugged and demanding applications.
| PART NUMBER(1) | CHANNEL COUNT | PACKAGE |
|---|---|---|
| TL071x | Single | D (SOIC, 8) |
| DBV (SOT-23, 5) | ||
| DCK (SC70, 5) | ||
| P (PDIP, 8) | ||
| PS (SO, 8) | ||
| TL072x | Dual | D (SOIC, 8) |
| DDF (SOT-23-THIN, 8) | ||
| P (PDIP, 8) | ||
| PS (SO, 8) | ||
| PW (TSSOP, 8) | ||
| TL072M(2) | Dual | FK (LCCC, 20) |
| JG (CDIP, 8) | ||
| U (CFP, 10) | ||
| TL074x | Quad | D (SOIC, 14) |
| DB (SSOP, 14) | ||
| DYY (SOT-23-THIN, 14) | ||
| N (PDIP, 14) | ||
| NS (SOP, 14) | ||
| PW (TSSOP, 14) | ||
| TL074M(2) | Quad | FK (LCCC, 20) |
| J (CDIP, 14) | ||
| W (CFP, 14) |