SLOS080W September 1978 – July 2025 TL071 , TL071A , TL071B , TL071H , TL072 , TL072A , TL072B , TL072H , TL072M , TL074 , TL074A , TL074B , TL074H , TL074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Determine the gain required by the inverting amplifier:
After the desired gain is determined, select a value for RI or RF. Selecting a value in the kilohm range is desirable because the amplifier circuit uses currents in the milliamp range. This example uses 10 kΩ for RI, which means 36 kΩ is used for RF. The gain is determined by Equation 3.