SLOS080W September 1978 – July 2025 TL071 , TL071A , TL071B , TL071H , TL072 , TL072A , TL072B , TL072H , TL072M , TL074 , TL074A , TL074B , TL074H , TL074M
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
| MIN | MAX | UNIT | |||
|---|---|---|---|---|---|
| Supply voltage, VS = (V+) – (V–) | All NS and PS packages; All TL07xM devices | –0.3 | 36 | V | |
| All other devices | 0 | 42 | |||
| Signal input pins | Common-mode voltage(2) | All NS and PS packages; All TL07xM devices | (VCC–) – 0.3 | (VCC–) + 36 | V |
| All other devices | (VCC–) – 0.5 | (VCC+) + 0.5 | |||
| Differential voltage(2) | All NS and PS packages; All TL07xM devices(3) | (VCC–) – 0.3 | (VCC–) + 36 | V | |
| All other devices | VS + 0.2 | ||||
| Current(2) | All NS and PS packages; All TL07xM devices | 50 | mA | ||
| All other devices | –10 | 10 | |||
| Output short-circuit(4) | Continuous | ||||
| Operating ambient temperature, TA | –55 | 150 | °C | ||
| Junction temperature, TJ | 150 | °C | |||
| Case temperature for 60 seconds - FK package | 260 | °C | |||
| Lead temperature 1.8 mm (1/16 inch) from case for 10 seconds | 300 | °C | |||
| Storage temperature, Tstg | –65 | 150 | °C | ||