SCDS390B September 2018 – March 2025 TMUX1511
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| VDD | Supply voltage | 1.5 | 5.5 | V |
| VS or VD | Signal path input/output voltage (source or drain pin), VDD ≥ 1.5V(1) | 0 | VDD x 2 | V |
| VS_off or VD_off | Signal path input/output voltage (source or drain pin), VDD < 1.5V(2) | 0 | 3.6 | V |
| VSEL | Logic control input voltage (SELx) | 0 | 5.5 | V |
| TA | Ambient temperature | –40 | 125 | °C |