SLVSIM2A June 2025 – August 2025 TPD4S480-Q1
PRODUCTION DATA
Table 6-3 describes all of the functional modes for the TPD4S480-Q1. The "X" in the below table are "don't care" conditions, meaning the value present maintains functional mode and is within the absolute maximum ratings of the data sheet.
| Device Mode Table | Inputs | Outputs | |||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| MODE | VPWR | C_CCx | C_SBUx | RPD_Gx | TJ | FLT | CC FETs | SBU FETs | VBUS_LV | EPR_BLK_G | |
| Normal Operating Conditions | Unpowered, no dead battery support | <UVLO | X | X | Grounded | X | High-Z | OFF | OFF | VBUS | Disabled |
| Unpowered, dead battery support | <UVLO | X | X | Shorted to C_CCx | X | High-Z | OFF | OFF | VBUS | Disabled | |
| Powered on, SPR mode | >UVLO | <OVP | <OVP | X, forced OFF | <TSD | High-Z | ON | ON | VBUS | Enabled | |
| Powered on, EPR mode | >UVLO | <OVP | <OVP | X, forced OFF | <TSD | High-Z | ON | ON | Divided VBUS | Disabled | |
| Fault Conditions | Thermal shutdown | >UVLO | X | X | X, forced OFF | >TSD | Low (Fault Asserted) | OFF | OFF | Maintains EPR state | Maintains EPR state |
| CC overvoltage condition | >UVLO | >OVP | X | X, forced OFF | <TSD | Low (Fault Asserted) | OFF | OFF | Maintains EPR state | Maintains EPR state | |
| SBU overvoltage condition | >UVLO | X | >OVP | X, forced OFF | <TSD | Low (Fault Asserted) | OFF | OFF | Maintains EPR state | Maintains EPR state | |
| IEC ESD generated overvoltage condition(1) | >UVLO | X | X | RD ON if RPD_Gx is shorted to C_CCx | <TSD | Low (Fault Asserted) | OFF | OFF | Maintains current EPR state | Maintains current EPR state | |