SLVSIM2A June 2025 – August 2025 TPD4S480-Q1
PRODUCTION DATA
| PIN | TYPE(1) | DESCRIPTION | |
|---|---|---|---|
| NO. | NAME | ||
| 12 | CC1 | I/O | System side of the CC1 OVP FET. Connect to either CC pin of the CC/PD controller. |
| 11 | CC2 | I/O | System side of the CC2 OVP FET. Connect to either CC pin of the CC/PD controller. |
| 4 | C_CC1 | I/O | Connector side of the CC1 OVP FET. Connect to either CC pin of the USB Type-C connector. |
| 5 | C_CC2 | I/O | Connector side of the CC2 OVP FET. Connect to either CC pin of the USB Type-C connector. |
| 1 | C_SBU1 | I/O | Connector side of the SBU1 OVP FET. Connect to either SBU pin of the USB Type-C connector. Alternatively, connect to either USB2.0 pin of the USB Type-C connector to protect the USB2.0 pins instead of the SBU pins. |
| 2 | C_SBU2 | I/O | Connector side of the SBU2 OVP FET. Connect to either SBU pin of the USB Type-C connector. Alternatively, connect to either USB2.0 pin of the USB Type-C connector to protect the USB2.0 pins instead of the SBU pins. |
| 15 | SBU1 | I/O | System side of the SBU1 OVP FET. Connect to either SBU pin of the SBU MUX. Alternatively, connect to either USB2.0 pin of the USB2.0 Phy when protecting the USB2.0 pins instead of protecting the SBU pins. |
| 14 | SBU2 | I/O | System side of the SBU2 OVP FET. Connect to either SBU pin of the SBU MUX. Alternatively, connect to either USB2.0 pin of the USB2.0 Phy when protecting the USB2.0 pins instead of protecting the SBU pins. |
| 7 | RPD_G1 | I/O | Short to C_CC1 if dead battery resistors are needed. If dead battery resistors are not needed, short pin to GND. |
| 6 | RPD_G2 | I/O | Short to C_CC2 if dead battery resistors are needed. If dead battery resistors are not needed, short pin to GND. |
| 9 | FLT | O | Open drain for fault reporting. |
| 8, 13, 18 | GND | GND | Ground |
| 3 | VBIAS | P | Pin for ESD support capacitor. Place a 0.1µF capacitor on this pin to ground. |
| 10 | VPWR | P | 2.7V to 4.5V power supply. |
| 20 | VBUS | I | Input for EPR VBUS divider. Tie to USB-C receptacle VBUS pins. |
| 19 | VBUS_LV | O | Output of EPR VBUS divider. When EPR_EN is asserted, VBUS_LV is divided down voltage from VBUS. When EPR_EN is de-asserted VBUS_LV is equal to VBUS. |
| 16 | EPR_EN | I | EPR mode enable input. When asserted EPR_BLK_G is disabled and VBUS_LV is divided VBUS. |
| 17 | EPR_BLK_G | O | Gate driver output to optional VBUS blocking FET. FET is enabled when in SPR mode and disabled in EPR mode. |
| - | Thermal Pad | GND | Internally connected to GND. Used as a heatsink. Connect to the PCB GND plane |