SLVSIM2A June 2025 – August 2025 TPD4S480-Q1
PRODUCTION DATA
In this application example, we study the protection requirements for a USB Type-C DRP Port, fully equipped with USB-PD, and 240W charging. The TPS2674x-Q1 is used to easily enable a DRP port. Both the CC and SBU pins are susceptible to short-to-Vbus events. With 240W charging, VBUS operates at 48V, requiring the CC and SBU pins to tolerate 48VDC. With these protection requirements present for the USB Type-C connector, the TPD4S480-Q1is used.
The Design Parameters table lists the TPD4S480-Q1 design parameters.
| DESIGN PARAMETER | EXAMPLE VALUE |
|---|---|
| VBUS nominal operating voltage | 48V |
| Short-to-VBUS tolerance for the CC and SBU pins | 63V |
| VBIAS nominal capacitance | 0.1µF |
| Dead battery charging | 240W |
The recommended MOSFET settings for Q1, as shown in Table 7-2, are as follows:
| VDS (V) | VGS (V) | Type | RDS (on) |
|---|---|---|---|
| > = 30V | > = 15V | N-channel | Select this parameter to meet the voltage loss and thermal requirements of the total system |