SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | BUCK6_
VID[6] |
BUCK6_
VID[5] |
BUCK6_
VID[4] |
BUCK6_
VID[3] |
BUCK6_
VID[2] |
BUCK6_
VID[1] |
BUCK6_
VID[0] |
BUCK6_
DECAY |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7:1 | BUCK6_VID[6:0] | R/W | X | This field sets the BUCK6 regulator output regulation voltage in normal mode.
See Table 5-2 and Table 5-3 for 10-mV and 25-mV step ranges for VOUT options. |
0 | BUCK6_DECAY | R/W | X | Decay Bit
0: The output slews down to a lower voltage set by the VID bits. 1: The output decays down to a lower voltage set by the VID bits. Decay rate depends on total capacitance and load present at the output. |