SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | LDOA1_
FLTmsK |
VTT_
FLTmsK |
SWB2_
FLTmsK |
SWB1_
FLTmsK |
LDOA3_
FLTmsK |
TPS65086100 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
Access | R | R/W | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
6 | RESERVED | R/W | 0 | Reserved bit. Always write to 0b. |
5 | RESERVED | R/W | 1 | Reserved bit. Always write to 1b. |
4 | LDOA1_FLTmsK | R/W | X | LDOA1 Power Fault Mask. When masked, power fault from LDOA1 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
3 | VTT_FLTmsK | R/W | X | VTT LDO Power Fault Mask. When masked, power fault from VTT LDO does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
2 | SWB2_FLTmsK | R/W | X | SWB2 Power Fault Mask. When masked, power fault from SWB2 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
1 | SWB1_FLTmsK | R/W | X | SWB1 Power Fault Mask. When masked, power fault from SWB1 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |
0 | LDOA3_FLTmsK | R/W | X | LDOA3 Power Fault Mask. When masked, power fault from LDOA3 does not cause PMIC to shutdown.
0: Not Masked 1: Masked |