SWCS142 July 2018 TPS650861
PRODUCTION DATA.
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
---|---|---|---|---|---|---|---|---|
Bit Name | RESERVED | RESERVED | RESERVED | LDOA1_
PWRFLT |
VTT_
PWRFLT |
SWB2_
_PWRFLT |
SWB1_
PWRFLT |
LDOA3_
PWRFLT |
0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Access | R | R | R/W | R/W | R/W | R/W | R/W | R/W |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
4 | LDOA1_PWRFLT | R/W | 0 | This fields indicates that LDOA1 has lost its regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
3 | VTT_PWRFLT | R/W | 0 | This fields indicates that VTT LDO has lost its regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
2 | SWB2_PWRFLT | R/W | 0 | This fields indicates that SWB2 has lost its regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
1 | SWB1_PWRFLT | R/W | 0 | This fields indicates that SWB1 has lost its regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |
0 | LDOA3_PWRFLT | R/W | 0 | This fields indicates that LDOA3 has lost its regulation.
0: No Fault. 1: Power fault has occurred. The host to write 1 to clear. |