SNVSBF6B October 2019 – December 2020 TPSM265R1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN, EN | –0.3 | 68 | V |
SENSE+, PGOOD | –0.3 | 16 | V | |
HYS | –0.3 | 7 | V | |
FB, SS | –0.3 | 3.6 | V | |
Output voltage | VOUT | –0.3 | 16 | V |
Operating junction temperature, TJ | –40 | 125 | °C | |
Storage temperature, Tstg | –55 | 150 | °C | |
Peak reflow case temperature | 260 | °C | ||
Maximum number of reflows allowed | 3 | |||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 msec, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G |