SBOSAL6A June 2025 – September 2025 XTR200
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
Applying a voltage greater than 1.65V above ground to the OD pin disables the output of the XTR200. Power supply voltages less than 7.4V also disable the output of the device.Figure 6-5 shows the internal configuration of the XTR200 with the output disabled. In this mode, the gate of the internal output PMOS transistor, Q2, is shorted to the source through an internal switch to make the OUT pin high impedance. The gate of the internal NMOS transistor, Q1, is also shorted to ground so that the SET pin is high impedance. The OUT pin is tolerant of voltages less than the power supply voltage in this state.