SBOSAL6A June 2025 – September 2025 XTR200
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The error flag pin (EF) of the XTR200 indicates a die temperature above 150°C as a warning of a fault condition. If the die temperature continues to rise, the XTR200 enters into a thermal shutdown state when the die temperature exceeds 160°C. In the thermal shutdown state, the output is disabled (high impedance) until the die temperature cools below 150°C. If the external fault condition which initially produced the high die temperature has not been remedied, the device oscillates in and out of the thermal shutdown state until the fault is removed.