JAJSQP4 February 2024 ADS1288
PRODUCTION DATA
Figure 9-1 depicts a typical application of a geophone input circuit. The application shows the ADC operating with a 5V power supply and a 2.5V level-shift voltage applied to the ADC inputs. The goal of this evaluation is to analyze the effect of noise resulting from source resistance. The source resistance is the sum of the series input resistors and the geophone output resistance.