JAJSQP4 February 2024 ADS1288
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
SERIAL INTERFACE | |||||
tw(DRH) | Pulse duration, DRDY high | 8 | 1 / f(CLK) | ||
tp(CSDO) | Propagation delay time, CS falling edge to DOUT driven valid | 50 | ns | ||
tp(SCDO) | Propagation delay time, SCLK falling edge to new DOUT valid | 50 | ns | ||
th(SCDO) | Propagation delay time, SCLK falling edge to DOUT invalid | 5 | ns | ||
SYNC | |||||
tp(SYNDR) | Propagation delay time, SYNC rising edge to valid data DRDY falling edge | 62.98145 / fDATA + 930 / fCLK | s | ||
RESET | |||||
tp(RSTDR) | Propagation delay time, RESET rising edge to DRDY falling edge | 516,874 | 1/ fCLK | ||
PWDN | |||||
tp(PDDR) | Propagation delay time, PWDN rising edge to DRDY falling edge | 62.98145 / fDATA + 946 / f(CLK) | s | ||
POWER UP | |||||
tp(SUPDR) | Propagation delay time, power supply and CLK applied to first DRDY pulse | 650,000 | 1 / fCLK |