JAJSQP4 February 2024 ADS1288
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
Analog power supplies | AVDD1 to AVSS | 3 | 5.25 | V | ||
AVDD1 to AGND | 2.375 | V | ||||
AVSS to AGND | –2.625 | 0 | ||||
AVDD2 to AGND | 2.375 | 5.25 | ||||
AVDD2 to AVSS | 5.25 | |||||
Digital power supply | IOVDD to DGND | 2.7 | 3.6 | V | ||
IOVDD connected to CAPD | 1.65 | 1.95 | ||||
ANALOG INPUTS | ||||||
VIN | Differential input voltage | VIN = VAINP – VAINN | ±VREF / Gain | V | ||
Absolute input voltage | Buffer operation | AVSS + 0.1 | AVDD1 – 0.1 | V | ||
PGA operation | AVSS + 1.1 | AVDD1 – 0.85 | ||||
Absolute output voltage | Buffer operation | AVSS + 0.1 | AVDD1 – 0.1 | V | ||
PGA operation | AVSS + 0.15 | AVDD1 – 0.15 | ||||
Calibration range (1) | 6% | FSR | ||||
VOLTAGE REFERENCE INPUT | ||||||
VREF | VREF = VREFP – VREFN | 2.4 | 2.5 | 2.6 | V | |
VREFN | Negative reference input | AVSS – 0.05 | V | |||
VREFP | Positive reference input | AVDD1 + 0.1 | V | |||
DIGITAL INPUTS | ||||||
VINL | Low-level input voltage | 0.2 × IOVDD | V | |||
VINH | High-level input voltage | 0.8 × IOVDD | V | |||
fCLK | Clock input frequency | 3 | 4.096 | 4.15 | MHz | |
TEMPERATURE | ||||||
TA | Ambient temperature | Operational | –50 | 85 | °C | |
Specification | –40 | 85 |