JAJSQP4 February 2024 ADS1288
PRODUCTION DATA
IOVDD is the digital power supply. IOVDD is the digital pin I/O voltage and also powers the digital core by a 1.8V low-dropout regulator (LDO). The LDO output is the CAPD pin and is bypassed with a 0.22µF capacitor to DGND. Do not externally load the CAPD voltage output. Bypass the IOVDD pin with 1μF and 0.1μF parallel capacitors to DGND.
If IOVDD is in the range of 1.65V to 1.95V, tie the IOVDD and CAPD pins together. This connection forces the internal LDO off, thereby the IOVDD voltage now directly powers the digital core. Pay close attention to the absolute maximum voltage rating of IOVDD driving the CAPD pin to avoid damaging the device.