JAJSQP4 February 2024 ADS1288
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SRC[7:0] | |||||||
R/W-00h |
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
SRC[15:8] | |||||||
R/W-80h |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15:0 | SRC[15:0] | R/W | 8000h | Sample
rate converter. These registers program the sample rate converter. See the Sample Rate Converter section for details of operation. 8000h = SRC function is disabled |