JAJSQP4 February 2024 ADS1288
PRODUCTION DATA
The IOVDD digital supply operates in two voltage ranges: 1.65V to 1.95V and 2.7V to 3.6V. If operating IOVDD in the 1.65V to 1.95V range, connect IOVDD directly to the CAPD pin. Figure 7-9 shows the required connection if IOVDD is operating in the 1.65V to 1.95V range. Otherwise, if operating IOVDD in the 2.7V to 3.6V range, do not connect these pins together.