JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The CC3235MODx device is designed to also support antenna selection and is controlled from Image Creator. When enabled, there are two options possible options:
Figure 9-2 shows the antenna selection implementation for Wi-Fi, with BLE operating on its own antenna. Note in this implementation, only a single GPIO from the BLE device to the CC3235MODx device is required. The Antenna switch (15)is controlled by two GPIO lines from the CC3235MODx device. Section 6.3 lists which GPIOs can be used for Antenna Selection.
Figure 9-2 Coexistence Solution with Wi-Fi Antenna Selection and Dedicated BLE Antenna