JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Figure 8-3 and Figure 8-4 show the markings for the SimpleLink™ CC3235MODx module.
Figure 8-3 CC3235MODS Module Marking
Figure 8-4 CC3235MODSF Module Marking
Figure 8-5 and Figure 8-6 show the markings for the SimpleLink™ CC3235MODAx modules.
Figure 8-5 CC3235MODAS Module
Marking
Figure 8-6 CC3235MODASF Module
MarkingTable 8-7 lists the CC3235MODx and CC3235MODAx module markings.
| MARKING | DESCRIPTION |
|---|---|
| CC3235MODSM2MOB | Model |
| CC3235MODSF12MOB | |
| CC3235MODASM2MON | Model |
| CC3235MODASF12MON | |
| YMWLLLC | LTC (Lot Trace Code):
|
| Z64-CC3235MOD | FCC ID: single modular FCC grant ID |
| 451I-CC3235MOD | IC: single modular IC grant ID |
![]() | MIC compliance mark |
![]() | MIC ID: modular MIC grant ID |
| CE | CE compliance mark |