JAJSIK6C February 2020 – December 2024 CC3235MODAS , CC3235MODASF , CC3235MODS , CC3235MODSF
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For proper BLE and WLAN 2.4GHz radio coexistence, the following requirements must be met:
| PARAMETER | Band | MIN | TYP | MAX | UNIT |
|---|---|---|---|---|---|
| Port-to-port isolation | Dual antenna configuration(2) | 20(3) | dB |